Power Crimp® stems and ferrules are designed for use with your Gates hoses.
Part # | 80009X |
---|---|
Product # | 73062914 |
Description | 80009X 6-6MPXBULK |
UPC | 072053155082 |
C Cutoff (in) | 1.2 |
C Cutoff (mm) | 30.48 |
L Length (in) | 2.205 |
L Length (mm) | 56 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
Material | Steel |
---|
Customer Pack | 500 |
---|---|
Weight (lbs.) | 0.09 |