The product images shown are Illustrative only and may not be an exact representation of the product.

MegaTech® 3000 High-Temp Oil-Air Return

Recommended for pressurized hot oil return lines and rotary oil lines. Meets the requirements of SAE J1405 performance specifications for high–temperature transmission and lubricating oil systems using petroleum base oils.

  • MegaTech is True-Bore ID Gates® Technical Spec 300F tube stock with Textile braid cover.
  • MegaTech 3000 is 3000 PSI constant pressure for all ID's and has a BLACK Textile braid cover.
  • Temperature Range: Petroleum–base fluids: –40°F to +300°F (–40°C to +149°C).
  • Phosphate esters fluids as recommended by the fluid manufacturer, but within a range of –40°F to +212°F (–40°C to +100°C).
  • For water emulsions see Temperature Limits Table.

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70960 46572373 70960 4MEGATECH 3000XREEL 3000 1/4 .59 30 2 0.2175
70961 46572374 70961 6MEGATECH 3000XREEL 3000 3/8 .74 30 2.5 0.31
70962 46572319 70962 8MEGATECH 3000XREEL GATR 3000 1/2 .86 30 3.5 0.37
85987 46574116 85987 4MEGATECH3000X 50FT 3000 1/4 .59 30 2 12.4
85988 46574117 85988 6MEGATECH3000X 50FT 3000 3/8 .74 30 2.5 16.4
85989 46574118 85989 8MEGATECH3000X 50FT 3000 1/2 .86 30 3.5 20
1-6 of 6 Items