View All MegaCrimp® Couplings

G25225-0808 8G-8MFFOR

Product # 710416115

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows useage with different constructions and wall thicknesses. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Surpassed one million impulse cycles during design testing.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates has engineered a solution – Full-Torque Nut™ technology now available on Gates MegaCrimp and GlobalSpiral® couplings.
  • Product Details
    Part # G25225-0808
    Product # 710416115
    Description G25225-0808 8G-8MFFOR
    UPC 072053173345
    Hose I.D. (in) 1/2
    Hose I.D. (mm) 12.7
    L (in) 2.69
    L (mm) 68.2
    C (in) 1.21
    C (mm) 30.7
    Thread Size 13/16-16
  • Specifications
    H1 Stem Hex (mm) 22
  • Notes
    Hydraulic Notes SAE J1453 Captive O-Ring Groove for Improved O-Ring Retention.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.3