View All MegaCrimp® Couplings

G25750-0815 8G-15MSP

Product # 710090045

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows useage with different constructions and wall thicknesses. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Surpassed one million impulse cycles during design testing.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates has engineered a solution – Full-Torque Nut™ technology now available on Gates MegaCrimp and GlobalSpiral® couplings.
  • Product Details
    Part # G25750-0815
    Product # 710090045
    Description G25750-0815 8G-15MSP
    UPC 072053284799
    Hose I.D. (in) 1/2
    Hose I.D. (mm) 12.7
    L (in) 3
    L (mm) 76.3
    C (in) 1.53
    C (mm) 38.8
  • Specifications
    A1 Tube O.D. (mm) 15
    B Tube Length (in) .98
    B Tube Length (mm) 25
    H1 Stem Hex (in) 13/16
  • Notes
    Hydraulic Notes See Metric Stand Pipe Assembly in the Hose/Coupling Selection Section for sleeve and nut selection. See Accessories for Metric Bite Sleeve and Metric Bite Nut part numbers.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.26