The product images shown are Illustrative only and may not be an exact representation of the product.
View All MegaCrimp® Couplings

G25655-0612X 6G-12FDLORX90 XBULK

Product # 71009621

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Surpassed one million impulse cycles during design testing.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates® has engineered a solution – Full-Torque Nut™ technology now available on Gates® MegaCrimp® and GlobalSpiral® couplings.
  • Product Details
    Part # G25655-0612X
    Product # 71009621
    Description G25655-0612X 6G-12FDLORX90 XBULK
    UPC 072053828856
    Hose I.D. (in) 3/8
    Hose I.D. (mm) 9.5
    T(in) 1.46
    T(mm) 37
    L (in) 2.37
    L (mm) 60.1
    C (in) 1.27
    C (mm) 32.2
    Thread Size M18X1.5
  • Specifications
    A1 Tube O.D. (mm) 12
    H2 Nut Hex (mm) 22
  • Packaging details
    Customer Pack 125
    Weight (lbs.) 0.2354