The product images shown are Illustrative only and may not be an exact representation of the product.
View All MegaCrimp® Couplings

G25170-2020X 20G-20FJX XBULK

Product # 71030843

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Surpassed one million impulse cycles during design testing.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates® has engineered a solution – Full-Torque Nut™ technology now available on Gates® MegaCrimp® and GlobalSpiral® couplings.
  • Product Details
    Part # G25170-2020X
    Product # 71030843
    Description G25170-2020X 20G-20FJX XBULK
    UPC 770075471455
    Hose I.D. (in) 1 1/4
    Hose I.D. (mm) 31.8
    L (in) 4.42
    L (mm) 112.3
    C (in) 2.1
    C (mm) 53.3
    Thread Size 1 5/8-12
  • Specifications
    H1 Stem Hex (mm) 41
    H2 Nut Hex (mm) 50
  • Packaging details
    Customer Pack 20
    Weight (lbs.) 1.725