Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All M500-MTF Wire Braid Hose - MegaTuff®

    70984 16M500-XTFXREEL GATR

    Product # 46578038

    M500 hose is recommended for pilot lines, grease lines and pressure return lines with 500 psi or less pressure applications.

    • Recommended For: Pilot lines, grease lines and pressure return lines, 500 psi or less pressure applications.
    • For use with GlobalSpiral™ Couplings [G20 Series] and MegaCrimp™ Couplings [G25 Series].
    • XtraTuff™ hose lasts up to 25 times longer than standard hose.
    • MegaTuff™ hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70984 / 16M500-XTFXREEL
      Product # 46578038
      Description 70984 16M500-XTFXREEL GATR
      UPC 770075226451
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 6
      Minimum Bend Radius (mm) 152.4
      Min. Burst Pressure (psi) 2000
      Hose Inside Diameter (in). 1
      Hose Inside Diameter (mm) 25.4
      Hose Outside Diameter (in) 1.4
      Hose Outside Diameter (mm) 35.6
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 500