Global M6K is recommended for high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Exceeds ISO 18752 Grade B. Recommended Couplings: MegaCrimp® Couplings, Stainless Steel B Couplings.
Part # | 70599 / 4M6KXREEL |
---|---|
Product # | 46572697 |
Description | 70599 4M6KXREEL |
UPC | 072053882377 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 2 |
Minimum Bend Radius (mm) | 50.8 |
Min. Burst Pressure (psi) | 6000 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.58 |
Hose Outside Diameter (mm) | 14.7 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 6000 |
Outside Diameter (in) | 0.58 |
Outside Diameter (mm) | 14.7 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. Stainless Steel Braid Couplings [G17 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | Nitrile/PVC - Type C2. Black. Standard. |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Nitrile/PVC - Type C2 |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Meets These Agency Specifications | MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | High-pressure hydraulic applications. Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing. |
Customer Pack | 440 |
---|---|
Weight (lbs.) | 0.26 |
Packaging | E |