The product images shown are Illustrative only and may not be an exact representation of the product.

Global M4KL Mega4000™ PolarFlex® Hose - SAE 100R19

Recommended for high-pressure hydraulic applications in very low temperature (-70F) applications. Exceeds SAE 100R19 and ISO11237 R19. Recommended Couplings:GlobalSpiral Couplings (-16), MegaCrimp Couplings, Stainless Steel B Couplings (-4 though -8), Stainless Steel S Couplings (-12 & -16)

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • M4KL has tighter minimum bend radius than SAE 100R19 with 4000 PSI constant working pressure for all ID's.
  • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms in very low temperature enviorments.
  • Resistant to cover cracking at low temperature and tight bend radius.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -70 Deg F to +212 Deg F (-57 Deg C to +100 Deg C)

All Parts

1-7 of 7 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70148 46574470 70148 4M4KLXREEL 4000 1/4 .54 2 0.22
70149 46574471 70149 5M4KLXREEL 4000 5/16 .6 2.3 0.23
70150 46574472 70150 6M4KLXREEL 4000 3/8 .69 2.5 0.29
70151 46574473 70151 8M4KLXREEL 4000 1/2 .82 3.5 0.36
70152 46574474 70152 10M4KLXREEL 4000 5/8 .98 4 0.49
70153 46574475 70153 12M4KLXREEL 4000 3/4 1.16 6 0.7
70154 46574476 70154 16M4KLXREEL 4000 1 1.52 6 1.2
1-7 of 7 Items