The product images shown are Illustrative only and may not be an exact representation of the product.

Global M4KH Mega4000™ Hose - High-Temp - SAE 100R19

Recommended for high-pressure hydraulic applications. Exceeds ISO 18752 Grade C, SAE 100R19 and ISO11237 R19. Recommended Couplings:GlobalSpiral Couplings, MegaCrimp Couplings, Stainless Steel B Couplings (-4 though -8), Stainless Steel S Couplings (-12 & -16)

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • M4KH has tighter minimum bend radius than SAE 100R19 at 4000 PSI working pressure in all ID's.
  • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C)

All Parts

1-10 of 10 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70901 46572381 70901 4M4KHXREEL 4000 1/4 .55 2 0.22
70902 46572383 70902 6M4KHXREEL 4000 3/8 .7 2.5 0.31
70903 46572384 70903 8M4KHXREEL 4000 1/2 .82 3.5 0.38
70904 46572385 70904 10M4KHXREEL 4000 5/8 .99 4 0.55
70905 46572386 70905 12M4KHXREEL 4000 3/4 1.17 4.7 0.73
85540 46574098 85540 4M4KHX 50FT 4000 1/4 .55 2 10.8
85546 46574099 85546 6M4KHX 50FT 4000 3/8 .7 2.5 15.4
85547 46574100 85547 8M4KHX 50FT 4000 1/2 .82 3.5 18.4
85548 46574101 85548 10M4KHX 50FT GATR 4000 5/8 .99 4 27
85549 46572619 85549 12M4KHX50FT 4000 3/4 1.17 4.7 36.16
1-10 of 10 Items