The product images shown are Illustrative only and may not be an exact representation of the product.

Global M3KH-MTF Mega3000® Hose - High-Temp - SAE 100R17 - MegaTuff® Cover

Recommended for high-pressure hydraulic oil lines. Exceeds ISO 18752 Grade C, SAE 100R17 and ISO11237 R17 working pressure, minimum bend radius requirements and performance requirements of EN 857 1SC. Recommended Couplings:GlobalSpiral Couplings (-6 through -16), MegaCrimp Couplings, Power Crimp Couplings (-3), Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • M3K-MTF High temp rated at 3250 PSI working pressure and 13,000 burst for all ID's.
  • M3KH-MTF hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1, 100R2 and SAE 100R17 hose.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C).

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
71030 46572321 71030 4M3KH-MTFXREEL 3250 1/4 .48 2 0.13
71031 46572323 71031 6M3KH-MTFXREEL 3250 3/8 .63 2.5 0.21
71032 46572324 71032 8M3KH-MTFXREEL 3250 1/2 .8 3.5 0.33
71033 46572325 71033 10M3KH-MTFXREEL 3250 5/8 .99 4 0.51
71034 46572326 71034 12M3KH-MTFXREEL 3250 3/4 1.15 4.8 0.63
71035 46572327 71035 16M3KH-MTFXREEL 3250 1 1.48 6 1.04
1-6 of 6 Items