The product images shown are Illustrative only and may not be an exact representation of the product.

Global G2H-MTF High-Temp - MegaTuff® Cover Type AT

Recommended for high-pressure hydraulic oil lines. Meets or exceeds the requirements of SAE 100R2, ISO1436 2SN R2 and EN 853 2SN. Couplings:Field Attachable Type T Couplings (-20 & -24), GlobalSpiral Couplings (-20), GlobalSpiral Plus Couplings (-24 and -32), MegaCrimp Couplings (-20), Stainless Steel B Couplings

  • Higher Temperature rating (275F) than SAE 100R2 (212F).
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.Temperature Range: -40 Deg F to +275 Deg F (-40 Deg C to +135 Deg C)

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70188 46572151 70188 24G2H-MTFXCTN 1300 1 1/2 2.15 20 1.6
70189 46572152 70189 32G2H-MTFXCTN 1175 2 2.65 25 1.79
70897 46572573 70897 20G2H-MTFXCTN 1825 1 1/4 1.87 16.5 1.52
1-3 of 3 Items