The product images shown are Illustrative only and may not be an exact representation of the product.

Global G2H High-Temp 2-Wire Braid Hose Type AT

Recommended for high-pressure hydraulic oil lines. Meets or exceeds the requirements of SAE 100R2, ISO1436 2SN R2 and EN 853 2SN. Couplings:Field Attachable Type T Couplings (-20 & -24), GlobalSpiral Couplings (-20), GlobalSpiral Plus Couplings (-24 and -32), MegaCrimp Couplings (-20), Stainless Steel B Couplings

  • Higher Temperature rating (275F) than SAE 100R2 (212F).
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +275 Deg F (-40 Deg C to +135 Deg C)

All Parts

1-8 of 8 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70230 46570930 70230 20G2HXCTN 1825 1 1/4 1.86 16.5 1.52
70241 46570931 70241 24G2HXCTN 1300 1 1/2 2.11 20 1.8
70242 46570932 70242 32G2HXCTN 1175 2 2.62 25 2.29
85427 46574331 85427 24G2HX25FT 1300 1 1/2 2.11 20 45
85428 46574332 85428 32G2HX25FT 1175 2 2.62 25 57.25
86518 46570927 86518 24G2H X50FT 1300 1 1/2 2.11 20 90.06
86519 46570926 86519 32G2H X50FT 1175 2 2.62 25 114.29
86520 46570925 86520 20G2H X50FT 1825 1 1/4 1.86 16.5 75.75
1-8 of 8 Items