The product images shown are Illustrative only and may not be an exact representation of the product.

Global G1 1-Wire Braid Hose - SAE 100R1 Type S

Recommended for medium pressure hydraulic lines. Meets or exceeds the requirements of SAE 100R1 Type S and ISO 1436 1SN R1, as well as the performance requirements of EN 853 1SN. Recommended Couplings: Field Attachable Type T Couplings, GlobalSpiral Couplings (-6 through -20) GlobalSpiral Plus Couplings (-24 and -32), MegaCrimp Couplings, Power Crimp Couplings (-3), Power Crimp Grease Couplings (-3), Stainless Steel B Couplings (-4, -6, -8, -10, -12, -20, -32)

  • TESTED TO 450,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-10 of 28 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
10G1XBALE 46575705 10G1XBALE 1900 5/8 .93 8 0.34
12G1XBALE 46575706 12G1XBALE 1525 3/4 1.09 9 0.43
16G1XBALE 46575707 16G1XBALE 1300 1 1.4 12 0.62
20G1XBALE 46575702 20G1XBALE 925 1 1/4 1.71 16 0.85
3G1XBALE 46575700 3G1XBALE 3625 3/16 .47 3 0.13
4G1XBALE 46575717 4G1 1/4XBALE 3275 1/4 .53 4 0.16
6G1XBALE 46575703 6G1XBALE 2600 3/8 .68 5 0.24
70199 46570031 70199 5G1XCTN 3125 5/16 .6 4.5 0.18
70200 46570618 70200 3G1XCTN 3625 3/16 .47 3 0.13
70271 46570646 70271 20G1XCTN 925 1 1/4 1.71 16 0.85
1-10 of 28 Items