Field attachable couplings for Gates G2 and G2H hose.
Part # | 4C2ATFXBULK |
---|---|
Product # | 72312082 |
Description | 4C2ATFXBULK |
UPC | 072053537819 |
L Length (in) | 1.512 |
L Length (mm) | 38.4 |
Hose Inside Diameter (in) | 0.252 |
Hose Inside Diameter (mm) | 6.4 |
Inside Diameter (in) | 0.252 |
Inside Diameter (mm) | 6.4 |
Material | Steel |
---|
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.1 |