Field attachable couplings for Gates G2 and G2H hose.
Part # | G28100-0404 / 4C2AT-4RMP |
---|---|
Product # | 723181223 |
Description | G28100-0404 4C2AT-4RMP |
UPC | 072053142884 |
H1 Stem Hex (in) | 0.5625 |
H1 Stem Hex (mm) | 14.29 |
C Cutoff (in) | 1.45 |
C Cutoff (mm) | 36.83 |
L Length (in) | 2.52 |
L Length (mm) | 64 |
Hose Inside Diameter (in) | 0.252 |
Hose Inside Diameter (mm) | 6.4 |
Inside Diameter (in) | 0.252 |
Inside Diameter (mm) | 6.4 |
C (in) | 1.45 |
L (in) | 2.52 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.17 |