Field attachable couplings for Gates G1.
Part # | G27100-0604 / 6C1T-4RMP |
---|---|
Product # | 723181242 |
Description | G27100-0604 6C1T-4RMP |
UPC | 072053143041 |
H1 Stem Hex (in) | 0.5625 |
H1 Stem Hex (mm) | 14.29 |
C Cutoff (in) | 1.54 |
C Cutoff (mm) | 39.11 |
L Length (in) | 2.681 |
L Length (mm) | 68.1 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
C (in) | 1.54 |
L (in) | 2.68 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.27 |