The product images shown are Illustrative only and may not be an exact representation of the product.

CR1 1-Wire Braid Hose - SAE 100R1

Gates PRO™ Series CR1 variable pressure hydraulic hoses deliver performance and reliability in a one-wire construction. Engineered for less demanding hydraulic applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and EN industry specifications. Qualified with Gates PRO™ Series and MegaCrimp® Couplings.

  • TESTED TO MINIMUM SAE 100R1 150,000 IMPULSE CYCLES

All Parts

1-10 of 12 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
10CR1XBALE 46578838 10CR1XBALE 1900 5/8 .91 8 0.29
10CR1XREEL 46578837 10CR1XREEL 1900 5/8 .91 8 0.29
12CR1XBALE 46578840 12CR1XBALE 1525 3/4 1.07 9.5 0.37
12CR1XREEL 46578839 12CR1XREEL 1525 3/4 1.07 9.5 0.37
16CR1XBALE 46578842 16CR1XBALE 1250 1 1.38 11.8 0.55
16CR1XREEL 46578841 16CR1XREEL 1250 1 1.38 11.8 0.55
4CR1XBALE 46578832 4CR1XBALE 3275 1/4 .52 4 0.14
4CR1XREEL 46578831 4CR1XREEL 3275 1/4 .52 4 0.14
6CR1XBALE 46578834 6CR1XBALE 2600 3/8 .66 5 0.23
6CR1XREEL 46578833 6CR1XREEL 2600 3/8 .66 5 0.23
1-10 of 12 Items