Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PCTS Couplings for Thermoplastic Hose

    2PCTS-2MPX XBULK

    Product # 73371198

    Gates PCTS couplings for thermoplastic hose provide a one piece solution for building assemblies with 1/8" and 3/16" thermoplastic hose.

    • 5 coupling families available to meet the needs of applications utilizing thermoplastic hose.
    • Installed through swaging.

    • Product Details
      Part # 2PCTS-2MPX XBULK
      Product # 73371198
      Description 2PCTS-2MPX XBULK
      UPC 072053849844
      H1 Stem Hex (in) 0.5
      H1 Stem Hex (mm) 12.7
      H2 Nut Hex (in) 0.7187
      H2 Nut Hex (mm) 18.26
      C Cutoff (in) 1.33
      C Cutoff (mm) 33.78
      L Length (in) 1.929
      L Length (mm) 49
      Hose Inside Diameter (in) 0.126
      Hose Inside Diameter (mm) 3.2
      Inside Diameter (in) 0.126
      Inside Diameter (mm) 3.2
      C (in) 1.33
      L (in) 1.93

    Metals Made to Your Application Specifications.

    With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.