RLC hose is recommended for petroleum-based hydraulic oils, glycol antifreeze, air or water in low–pressure fluid transfer or hydraulic system return lines.
Part # | 70078 / 48RLCXCTN |
---|---|
Product # | 33190270 |
Description | 70078 48RLCXCTN |
UPC | 072053226157 |
Vacuum (In. Hg) | 25 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 20 |
Minimum Bend Radius (mm) | 508 |
Min. Burst Pressure (psi) | 600 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76.2 |
Hose Outside Diameter (in) | 3.62 |
Hose Outside Diameter (mm) | 91.9 |
Inside Diameter (in) | 3 |
Inside Diameter (mm) | 76.2 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Working Pressure (psi) | 150 |
Outside Diameter (in) | 3.62 |
Outside Diameter (mm) | 91.9 |
Coupling Recommendation | Barbed stem or beaded–tube with clamps only |
---|---|
Use | Return |
Color | Black |
---|---|
Cover | Modified Nitrile - Type C2. Black. Standard. |
Reinforcement | 3-braid, textile |
Tube | Nitrile - Type C. Black. Oil Resistant. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 3-braid, textile |
Construction: Tube | Nitrile - Type C |
Recommended For | Petroleum-based hydraulic oils, glycol antifreeze, air or water in low-pressure fluid transfer or hydraulic system return lines. Generally connected to 100R4 stems, beaded nipples, or tube type ports with worm gear clamps. |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 2.28 |
Packaging | A |