Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All MegaTech® LOC 1-Fiber Braid High-Temp Lock-On Hose

    16MEGATECHLOCXREEL

    Product # 43190111

    LOC hose is recommended for high-temperature (+300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supply lines. Not recommended for gasoline or diesel fuel applications.

    • Recommended For: High-temperature (+300F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supply lines. Not recommended for gasoline or diesel fuel applications.
    • For use with Field Attachable LOC Couplings [G36 Series] and MegaCrimp™ Couplings [G25 Series].
    • 300 psi constant pressure for all ID's.

    • Product Details
      Part # 76998 / 16MEGATECHLOCXREEL
      Product # 43190111
      Description 16MEGATECHLOCXREEL
      UPC 770075301240
      Continuous Operating Temperature Range -40°F to +300°F
      Minimum Bend Radius (in) 7
      Minimum Bend Radius (mm) 177.8
      Min. Burst Pressure (psi) 300
      Hose Inside Diameter (in). 1
      Hose Inside Diameter (mm) 25.4
      Hose Outside Diameter (in) 1.33
      Hose Outside Diameter (mm) 33.8
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.4
      Temperature Range -40°F to +300°F (-40°C to +149°C)
      Working Pressure (psi) 300
      Outside Diameter (in) 1.33
      Outside Diameter (mm) 33.8