The product images shown are Illustrative only and may not be an exact representation of the product.

LOL Lock-On Hose

Recommended for petroleum-based hydraulic oils, water, glycol antifreeze solutions, engine lubricating oils, and air. Suitable for low-pressure cleaning and pneumatic systems, return lines and low pressure lines. Lock-On hose and couplings are not recommended for pressure surge or critical applications. Do not use for gasoline or diesel fuels, unless approved by Gates H/C Product Application. Recommended Couplings: Field Attachable LOL Couplings (Except -3),GLP Couplings (Except -3),GLX Couplings (-4, -6, -8, -12), Special Order Couplings May Be Needed (-3).

  • Temperatures Range: -40°F to +250°F (-40°C to +121°C). For air: -40°F to +160°F (-40°C to +71°C)
  • Validated with Lock-On Plus reusable couplings
  • For water emulsions see Temperature Limits Table

All Parts

1-10 of 57 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70650 32842500 70650 3LOLAXREEL 300 3/16 .41 28 3 0.07
70651 32842510 70651 3LOLBXREEL 300 3/16 .41 28 3 0.07
70652 32842530 70652 3LOLGXREEL 300 3/16 .41 28 3 0.07
70653 32842540 70653 3LOLRXREEL 300 3/16 .41 28 3 0.07
70654 32842560 70654 3LOLYXREEL 300 3/16 .41 28 3 0.07
70655 32842520 70655 3LOLCXREEL 300 3/16 .41 28 3 0.07
70657 32842501 70657 4LOLAXREEL 300 1/4 .47 28 3 0.08
70658 32842511 70658 4LOLBXREEL 300 1/4 .47 28 3 0.08
70659 32842531 70659 4LOLGXREEL 300 1/4 .47 28 3 0.08
70660 32842541 70660 4LOLRXREEL 300 1/4 .47 28 3 0.08
1-10 of 57 Items

Metals Made to Your Application Specifications.

With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.

Features and Benefits

  • Black Cover Only Meets Flame Resistance Acceptance Designation MSHA 2G
  • Available in 5 colours for easy colour coding
  • Working pressure: 2,1 Mpa
  • Size: 1/4" - 3/4"
  • Design factor: 4:1