Push on Couplings used on Gates® Lock-on Plus hose series.
Part # | G36100-0608 / 6LOC-8RMP |
---|---|
Product # | 725016075 |
Description | G36100-0608 6LOC-8RMP |
UPC | 029769206409 |
T1 Thread (in) | 1/2-14 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.5 |
C Cutoff (in) | 0.88 |
C Cutoff (mm) | 22.4 |
C (in) | 0.88 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.011 |