Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
Part # | G42165-1010 / 10GLP1-10MJ |
---|---|
Product # | 735101275 |
Description | G42165-1010 10GLP1-10MJ |
UPC | 770075148067 |
H1 Stem Hex (in) | 0.937 |
H1 Stem Hex (mm) | 23.81 |
C Cutoff (in) | 1.587 |
C Cutoff (mm) | 40.3 |
L Length (in) | 2.441 |
L Length (mm) | 62 |
Hose Inside Diameter (in) | 0.626 |
Hose Inside Diameter (mm) | 15.9 |
Inside Diameter (in) | 0.626 |
Inside Diameter (mm) | 15.9 |
C (in) | 1.59 |
L (in) | 2.44 |
Material | Steel |
---|
Notes | Special GLP Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.22 |