Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
Part # | G42170-0404 / 4GLP1-4FJX |
---|---|
Product # | 735105045 |
Description | G42170-0404 4GLP1-4FJX |
UPC | 770075148012 |
H2 Nut Hex (in) | 0.354 |
H2 Nut Hex (mm) | 9 |
C Cutoff (in) | 0.957 |
C Cutoff (mm) | 24.3 |
L Length (in) | 1.63 |
L Length (mm) | 41.4 |
Hose Inside Diameter (in) | 0.252 |
Hose Inside Diameter (mm) | 6.4 |
Inside Diameter (in) | 0.252 |
Inside Diameter (mm) | 6.4 |
C (in) | 0.96 |
L (in) | 1.63 |
Material | Steel |
---|
Notes | Special GLP Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.06 |