Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Global Braid Couplings

    8GB1F-PS

    Product # 720602095

    Gates® Global Braid couplings provide a one piece coupling solution for crimping hydraulic assemblies.

    • Steel construction.

    • Product Details
      Part # 8GB1F-PS
      Product # 720602095
      Description 8GB1F-PS
      UPC 770075613664
      L Length (in) 1.469
      L Length (mm) 37.3
      Hose Inside Diameter (in) 0.5
      Hose Inside Diameter (mm) 12.7
      Inside Diameter (in) 0.5
      Inside Diameter (mm) 12.7
      L (in) 1.47
      Outside Diameter (in) 1.15
      Outside Diameter (mm) 29.29