The product images shown are Illustrative only and may not be an exact representation of the product.

G4H Return Line and Suction Hose

Recommended for petroleum and water-base hydraulic fluids in suction lines or in low pressure return lines. Meets or exceeds requirements of SAE 100R4 (except 1 in. I.D.). Recommended Couplings: MegaCrimp Couplings (-12 and -16), Use Clamp over beaded nipple

  • Uses half the bend radius of SAE 100R4.
  • Has a helical spiral-wire to prevent collapse under suction.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +275 Deg F (-40 Deg C to +135 Deg C).
  • Recommended Couplings:MegaCrimp Couplings (-12 & -16)Gates - Powering Progress

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70133 31050022 70133 12G4HXCTN 300 3/4 1.17 25 2.5 0.42
70134 31050001 70134 16G4HXCTN 250 1 1.43 25 3 0.54
70135 31050036 70135 20G4HXCTN 200 1 1/4 1.68 25 4 0.62
85580 31050027 85580 12G4H X25FT 300 3/4 1.17 25 2.5 10.77
85581 31050028 85581 16G4H X25FT 250 1 1.43 25 3 13.3
85582 31050029 85582 20G4H X25FT 200 1 1/4 1.68 25 4 15.14
1-6 of 6 Items