The product images shown are Illustrative only and may not be an exact representation of the product.
View All Brass Lock-On Field Attachable Couplings for LOC & LOL Hose

G36106-0402 4LOC-2RMP90

Product # 725016175

Gates® Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications

  • Quick connecting and resistant to damage from high vibration diesel applications.
  • Hose clamps or ferrules are not needed or recommended.
  • Product Details
    Part # G36106-0402
    Product # 725016175
    Description G36106-0402 4LOC-2RMP90
    UPC 029769206492
    C (in) 0.31
    C (mm) 7.9
  • Specifications
    A1 Outside Diameter (in) 0.25
    A1 Outside Diameter (mm) 6.4
    T1 Thread (in) 1/8-27
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.05