1-1/2" and 2" no-skive coupling design for high pressure spiral wire hose rated at 5000 and 6000 PSI. No-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system.
Part # | 24GSM-24FLHCFM |
---|---|
Product # | 734102805 |
Description | 24GSM-24FLHCFM |
UPC | 770075627616 |
F Flange Head Thickness (in) | .50 |
F Flange Head Thickness (mm) | 2.5 |
M Flange Diameter (in) | 2.50 |
M Flange Diameter (mm) | 63.5 |
C Cutoff (in) | 4.134 |
C Cutoff (mm) | 105 |
L Length (in) | 7.874 |
L Length (mm) | 200 |
Hose Inside Diameter (in) | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
C (in) | 4.13 |
L (in) | 7.87 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 7.55 |