The product images shown are Illustrative only and may not be an exact representation of the product.

GlobalSpiral MAX Couplings

1 1/2" and 2" no-skive coupling design for high pressure spiral wire hose rated at 5000 and 6000 PSI. No-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system.

  • Surpasses one million impulse cycles.
  • Innovative no-skive design.
  • Unique bite-the-wire crimp design allows for improved coupling retention and blow-off prevention.
  • GlobalSpiral thread ends are able to handle working pressures up to 6,000 psi.
  • Coated with TuffCoat plating - more than five times better corrosion resistance than SAE ASTMB117 specification.

All Parts

1-10 of 154 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
24GSM20FLH XBULK 73410224 24GSM-20FLH XBULK 1 1/2 38.1 7.87 199.9 4.13 104.9
24GSM24FILORTCX 734600015 24GSM-24FILOR-TCX 1 1/2 7.22 3.48 56-5
24GSM24FILORTCXXBULK 73460001 24GSM-24FILOR-TCX XBULK 1 1/2 7.22 3.48 56-5
24GSM24FLHCFM 734102805 24GSM-24FLHCFM 1 1/2 38.1 7.87 200 4.13 105
24GSM24FLHCFM45M 734102815 24GSM-24FLHCFM45M 1 1/2 38.1 1.73 44 9.13 232 5.39 137
24GSM24FLHCFM90094 734102825 24GSM-24FLHCFM90-094 1 1/2 38.1 3.7 94 8.43 214 4.69 119
24GSM24FPLS 734102625 24GSM-24FPLS 1 1/2 7.5 3.76
24GSM24MILXTCX 734600005 24GSM-24MILX-TCX 1 1/2 8.01 4.27 56-5
24GSM24MILXTCXXBULK 73460000 24GSM-24MILX-TCX XBULK 1 1/2 8.01 4.27 56-5
24GSM24PLSOR 734102615 24GSM-24PLSOR 1 1/2 7.13 3.39
1-10 of 154 Items

1 1/2" and 2" no-skive coupling design for high pressure spiral wire hose rated at 5000 and 6000 PSI. No-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system.

  • Surpasses one million impulse cycles.
  • Innovative no-skive design.
  • Reduces assembly time, labor, fabrication errors and contamination.
  • Unique bite-the-wire crimp design allows for improved coupling retention and blow-off prevention.
  • GlobalSpiral thread ends are able to handle working pressures up to 6,000 psi.
  • Coated with TuffCoat plating - more than five times better corrosion resistance than SAE ASTMB117 specification.