One piece 8000 PSI no-skive coupling offered only in Caterpillar style heavy duty flange only.
Part # | G19407-1212 / 12G8K-12FLC45-034 |
---|---|
Product # | 734780225 |
Description | G19407-1212 12G8K-12FLC45-034 |
UPC | 770075452720 |
F Flange Head Thickness (in) | .56 |
F Flange Head Thickness (mm) | 14.2 |
M Flange Diameter (in) | 1.62 |
M Flange Diameter (mm) | 41.2 |
T Drop (in) | 1.339 |
C Cutoff (in) | 3.677 |
C Cutoff (mm) | 93.4 |
L Length (in) | 6.65 |
L Length (mm) | 168.9 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 3.68 |
L (in) | 6.65 |
Angle. | 45 |
Material | Steel |
---|
Notes | Compatible with Code 62 O-Ring. See Accessories for recommended O-Rings. (Do Not use "D" shaped O-Rings) |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.07 |