The product images shown are Illustrative only and may not be an exact representation of the product.

EFG6K Spiral Wire Hose - SAE 100R15

Recommended for extremely high pressure, high impulse applications such as hydrostatic transmissions. EFG6K is designed to meet or exceed all requirements of SAE 100R15 specifications and performance requirements of EN 856 4SP (-6, -8, -10 and -12), EN 856 4SH (-12, -16, and -20), and ISO 3862 Type R15 (-6, -8, -10, -12, -16, -24). 12EFG6K meets ISO 18752 Grade D. Recommended Couplings: GlobalSpiral Couplings, GlobalSpiral MAX Pressure Couplings, Stainless Steel S Couplings (-6 through -20)

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • EFG6K MegaSpiral is rated at 1/2 bend radius of SAE 100R15.
  • 6000 PSI constant pressure for all ID's.
  • Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C).
  • Meets Flame Resistance Acceptance Designation MSHA 2G.

All Parts

1-10 of 23 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24EFG6KXLL 46511572 24EFG6KXLL 6000 1 1/2 2.26 10 3.39
70163 46510123 70163 6EFG6KXREEL 6000 3/8 .8 2.5 0.5
70164 46510124 8EFG6KXREEL 6000 1/2 .95 3.5 0.6
70404 46515028 70404 6EFG6KX100REEL 6000 3/8 .8 2.5 0.48
70735 46511397 70735 10EFG6KXLL 6000 5/8 1.09 4 0.8
70737 46511399 70737 16EFG6KXLL 6000 1 1.53 6 1.5
70738 46511400 70738 20EFG6KXLL 6000 1 1/4 1.97 8.2 2.67
70815 46511368 70815 10EFG6KXCTN 6000 5/8 1.09 4 0.8
70836 46511289 70836 16EFG6KXCTN 6000 1 1.53 6 1.49
70837 46511290 70837 20EFG6KXCTN 6000 1 1/4 1.97 8.2 2.67
1-10 of 23 Items