The product images shown are Illustrative only and may not be an exact representation of the product.

EFG5K-XTF Spiral Wire Hose - SAE 100R13 - XtraTuff® Cover

Recommended for extremely high pressure hydraulic applications. EFG5K-XTF is designed to meet or exceed all requirements of ISO 18752 Grade D and SAE100R13 specifications and performance requirements of EN 856 4SH (-16 and -20), EN 856 4SP (-10, and -12), EN 856 R13, and ISO 3862 Type R13 (-12, -16, -20, -24, -32). .Recommended Couplings: GlobalSpiral Couplings (-6 through -20), GlobalSpiral MAX Pressure Couplings (-24 and -32), Stainless Steel S Couplings

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • EFG5K-XTF MegaSpiral is rated at 1/2 bend radius of SAE 100R13.
  • 5000 PSI constant pressure for all ID's.
  • XtraTuff cover offers 25 times the abrasion resistance of standard rubber cover.
  • Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil, as well as standard petroleum-based fluids.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C)

All Parts

1-8 of 8 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70470 46510370 70470 6EFG5K-XTFXREEL 3/8 .8 2.5 0.4629
70475 46510364 70475 6EFG5K-XTFXLL 3/8 .8 2.5 0.4629
70476 46510371 70476 8EFG5K-XTFXREEL 1/2 .95 3.5 0.5773
70481 46510365 70481 8EFG5K-XTFXLL 1/2 .95 3.5 0.5773
70484 46510373 70484 12EFG5K-XTFXREEL 3/4 1.24 4.7 0.9812971
70491 46510367 70491 12EFG5K-XTFXLL 3/4 1.24 4.7 0.9812971
70494 46510369 70494 20EFG5K-XTFXLL 1 1/4 1.97 8.2 2.69
70510 46510375 70510 20EFG5K-XTFXCTN 1 1/4 1.97 8.2 2.691393
1-8 of 8 Items