View All EFG5K-MTF Spiral Wire Hose - SAE 100R13 - MegaTuff® Cover

70872 6EFG5K-MTFXCTN

Product # 46511436

Recommended for extremely high pressure hydraulic applications. EFG5K-MTF is designed to meet or exceed all requirements of ISO 18752 Grade D and SAE100R13 specifications and performance requirements of EN 856 4SH (-16 and -20), EN 856 4SP (-10, and -12), EN 856 R13, and ISO 3862 Type R13 (-12, -16, -20, -24, -32). .Recommended Couplings: GlobalSpiral Couplings (-6 through -20), GlobalSpiral MAX Pressure Couplings (-24 and -32), Stainless Steel S Couplings

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • EFG5K-MTF MegaSpiral is rated at 1/2 bend radius of SAE 100R13.
  • 5000 PSI constant pressure for all ID's.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil, as well as standard petroleum-based fluids.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C)
  • Product Details
    Part # 70872
    Product # 46511436
    Description 70872 6EFG5K-MTFXCTN
    UPC 072053497069
    Max W.P. (psi) 5000
    Hose I.D. (in) 3/8
    Hose O.D. (in) .8
    MBR (in) 2.5
    Wt. Per ft 0.508
  • Application
    Recommended For Extremely high-pressure hydraulic applications. EFG5K is designed to meet or exceed all requirements of SAE 100R13 specifications and performance requirements of EN 856 4SH (-16 and -20), EN 856 4SP (-10, and -12), EN 856 R13 and ISO 3862 Type R13 (-12, -16, -20, -24, -32). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Available in 121' through 200' continuous lengths.
    Use Spiral Wire
  • Construction
    Cover Black, oil, abrasion and weather resistant MegaTuff® cover with color coded layline. Also available in Standard or XtraTuff® cover. See Hose Stock Characteristics.
    Reinforcement Four (six for -20, -24 and -32) alternating layers of spiraled, high-tensile steel.
    Tube Black, oil-resistant, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics.
  • Temperature
    Continuous Operating Temperature Range -40°F to +250°F
    Temperature Range -40°F to +250°F (-40°C to +121°C). For water emulsions see Temperature Limits Table.
  • Working Pressure
    Min. Burst Pressure (psi) 20000
  • Notes
    Coupling Recommendation (See Crimp Data Manual 428-7365 or E-Crimp), GlobalSpiral™ Couplings (G20) Section E, GlobalSpiral™ MAX Pressure Couplings (-24) (G24), (-32) (G23) Section E, Stainless Steel Spiral Couplings (G18) Section F
    Hyd Hose Note For Biodegradable Hydraulic Fluids. Meets Flame Resistance Acceptance Designation "MSHA 2G". MegaTuff® hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.
  • International Standards
    Meets These Agency Specifications ABS - American Bureau of Shipping, AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DIN - Deutsch Industry Norm; International, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard
    Standard Industry Specification EN 856 4SP/4SH, EN 856 R13, ISO 3862 R13, SAE 100R13
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.508
    Packaging A