EFG4K hose is recommended for very high–pressure, high–impulse applications. Exceeds all requirements of ISO 18752 Grade D (except OD for -6 to -10), SAE 100R12, EN 856 R12 and ISO 3862 Type R12. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum–based fluids.
Part # | 70412 / 8EFG4K-XTFXLL |
---|---|
Product # | 46510253 |
Description | 70412 8EFG4K-XTFxLL |
UPC | 770075689522 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 88.9 |
Min. Burst Pressure (psi) | 4000 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.94 |
Hose Outside Diameter (mm) | 23.9 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 4000 |
Outside Diameter (in) | 0.94 |
Outside Diameter (mm) | 23.9 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series]. Stainless Steel Spiral Couplings [G18 Series] |
---|---|
Use | Spiral Wire |
Color | Black |
---|---|
Cover | XtraTuff. Black. XtraTuff. |
Reinforcement | 4-spiral, wire |
Tube | Nitrile - Type C. Black. Oil Resistant. |
Construction: Cover | XtraTuff |
Construction: Reinforcement | 4-spiral, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 856 R12, ISO 18752, ISO 3862 R12, SAE 100R12 |
---|---|
Meets These Agency Specifications | EN - European Norm, ISO - International Standards Organization, SAE - Society of Automotive Engineers |
Recommended For | Very high-pressure, high-impulse abrasive applications. Exceeds all requirements of ISO 18752 Grade D*, SAE 100R12, EN 856 R12 and ISO 3862 Type R12. *(Sizes 3/8", 1/2" and 5/8" exceed ISO 18752 Grade D performance but does not meet OD requirements). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum based fluids. Available in 121' through 200' continuous lengths. |
---|
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.58 |