The product images shown are Illustrative only and may not be an exact representation of the product.

EF Coal Power/Longwall Mine Hose

Recommended for High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose. Couplings: GS (-8, -12, -16, -20) GSP (-24 and -32)

  • Superior to SAE and ISO Specifcations.
  • Dynmamic working pressure means frequent pressure surges.
  • Static working pressure means very little pressure surging.

All Parts

1-8 of 8 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
12EFCPSXLL 46511718 12EFCPSXLL 3/4 1.24 9.5 0.9
16EFCPSXLL 46511704 16EFCPSXLL 1 1.53 12 1.475
20EFCPSX50FT 46511705 20EFCPS X 50FT 1 1/4 1.97 16.5 2.785
20EFCPSXLL 46511701 20EFCPSXLL 1 1/4 1.97 16.5 2.648
24EFCPSX50FT 46511706 24EFCPS X 50FT 1 1/2 2.26 20 3.264
24EFCPSXLL 46511702 24EFCPSXLL 1 1/2 2.26 20 3.185
32EFCPSX50FT 46511707 32EFCPS X 50FT 2 2.8 25 4.67
32EFCPSXLL 46511703 32EFCPSXLL 2 2.8 25 4.79
1-8 of 8 Items