Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94012-0808 / 8MQBA-8FB |
---|---|
Product # | 725289335 |
Description | G94012-0808 8MQBA-8FB |
UPC | 072053032642 |
Min. Burst Pressure (psi) | 10500 |
Max. Working Pressure | 3000 |
Max. Working Pressure (Bar) | 207 |
Working Pressure (psi) | 3000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.28 |