Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94021-0404 / 4FQBA-4FP |
---|---|
Product # | 725289415 |
Description | G94021-0404 4FQBA-4FP |
UPC | 072053032703 |
Min. Burst Pressure (psi) | 12000 |
Working Pressure (psi) | 4000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.28 |