The product images shown are Illustrative only and may not be an exact representation of the product.

Conductive C14 PTFE Hose

Recommended for air compressor discharge, hot oil and fluids, hot and greasy environments. Electrostatic Discharge: Many applications involving PTFE hose do not require a conductive tube. But you must review the potential for electrostatic discharge for every application and be aware that static electricity can be hazardous. In those cases where electrostatic discharge can occur, conductive PTFE hose with a conductive tube (Gates C14CT) is recommended.

  • Temperature Range: Dynamic: -65 Deg F to +400 Deg F (-54 Deg C to +204 Deg C). Static: -65 Deg F to +450 Deg F (-54 Deg C to +232 Deg C).

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70906 77523600 70906 6C14CTXCTN 1500 5/16 .45 28 4 0.11
70908 77523800 70908 8C14CTXCTN 1000 13/32 .55 28 5.3 0.12
85730 77523625 85730 6C14CT X25FT 1500 5/16 .45 28 4 2.75
85731 77523825 85731 8C14CT X25FT 1000 13/32 .55 28 5.3 3
1-4 of 4 Items