Gates C14 Couplings.
Part # | G40100-0604S / 6C14-4MP-SS |
---|---|
Product # | 775300095 |
Description | G40100-0604S 6C14-4MP-SS |
UPC | 072053340716 |
H1 Stem Hex (in) | 0.5625 |
H1 Stem Hex (mm) | 14.29 |
C Cutoff (in) | 1.05 |
C Cutoff (mm) | 26.67 |
L Length (in) | 1.602 |
L Length (mm) | 40.7 |
Hose Inside Diameter (in) | 0.311 |
Hose Inside Diameter (mm) | 7.9 |
Inside Diameter (in) | 0.311 |
Inside Diameter (mm) | 7.9 |
C (in) | 1.05 |
L (in) | 1.6 |
Material | Stainless Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.07 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.