The product images shown are Illustrative only and may not be an exact representation of the product.

Live Swivel

Gates Live Swivels and 90 Degree are made for hydraulic equipment with complex twisting and turning components to prevent torsional forces from being transmitted to the hose.

  • No ball bearing design
  • Handles high operating pressures up to 6,250 PSI
  • Free-floating, self-lubricating thrust washer
  • Incomparable sealing capacity and leak-free performance
  • Will not pull apart during operation
  • Compact to fit where space is limited

All Parts

1-10 of 62 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
12BSPP-12BSPP-LX / G93345-1212 725212425 G93345-1212 12BSPP-12BSPP-LX 3/4-14 3/4-14
12JIC SWIVEL SEAL KIT / G93500-0012 725212175 G93500-0012 12JIC SWIVEL SEAL KIT
12MB-12FJ/FB-LX90S / G93460-1212 725210035 G93460-1212 12MB-12FJ/FB-LX90S 1 1/16-12 1 1/16-12
12MB-12FP-LX90S / G93520-1212 725210155 G93520-1212 12MB-12FP-LX90S 1 1/16-12 3/4-14
12MB-12MJ-LX90S / G93530-1212 725210075 G93530-1212 12MB-12MJ-LX90S 1 1/16-12 1 1/16-12
12MFFOR-12FFORX-LX / G93724-1212 725212445 G93724-1212 12MFFOR-12FFORX-LX 1 3/16-12 1 3/16-12
12MFFOR-12MFFOR-LX / G93742-1212 725212475 G93742-1212 12MFFOR-12MFFOR-LX 1 3/16-12 1 3/16-12
12MJ-12FB-LX90 / G93455-1212 725210225 G93455-1212 12MJ-12FB-LX90 1 1/16-12 1 1/16-12
12MJ-12FJ/FB-LX / G93450-1212 725212295 G93450-1212 12MJ-12FJ/FB-LX 1 1/16-12 1 1/16-12
12MJ-12FP-LX / G93510-1212 725212265 G93510-1212 12MJ-12FP-LX 1 1/16-12 3/4-14
1-10 of 62 Items