Designed to hold our flagship crimper, this stand is built of rugged materials and powder coated for durability.
Part # | 78829 / GC32-XD/TSI GC96 STAND |
---|---|
Product # | 74807002 |
Description | 78829 GC32-XD/TSI GC96 STAND |
UPC | 072053576511 |
Specifications | Dimensions: 23" wide by 19 1/2" deep by 37" high. Dimensions for Stand: 31 3/4" wide by 16 1/2" deep (height adjustable) by 25 1/2" high. Maximum Crimping Force: 420 tons, Motor: 5 HP, Power Source: 208-260V, 50-60 hz, 1 phase and 20 amp, (plug is a NEMA L6-20). Pump: 2-stage. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 242.0 |