The product images shown are Illustrative only and may not be an exact representation of the product.
View All Gates® Hose Cutter Model 1.5" 2 Wire Shop Saw

78084 1.5 INCH SHOP SAW

Product # 74806607

Powerful high-torque cutung saw for cutting wire braid and spiral hydraulic hose. Provides effortless and straight cuts every time.

  • Powerful high torque motor that makes cutting faster and easier.
  • Safely cuts 2-wire 1-1/2" hose.
  • Reversible 8" scalloped-edge blade can be sharpened; removal and installation is easy.
  • Sturdy blade guard shields blade for safety.
  • Permanent mounting brackets (included) to attach saw to table.
  • Easy to use, front face plate with moveable pins holds hose securely for a clean straight cut.
  • Product Details
    Part # 1.5 INCH SHOP SAW  /  78084
    Product # 74806607
    Description 78084 1.5 INCH SHOP SAW
    UPC 770075615095
  • Product Attributes
    Specifications Dimensions: 13" wide by 24" length by 17" high. Power Source: 1 1/2 hp (2.6 hp peak), 115V, 60 hz. 15 amp motor with power cord and plug.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 151