Gates valves are designed for use with oil, coolant, air, and water in heavy duty truck and trailer applications.
Part # | G33620-1006 / 10SB-6MP90-TV |
---|---|
Product # | 725003655 |
Description | G33620-1006 10SB-6MP90-TV 1423 |
UPC | 029769148778 |
A1 Outside Diameter (in) | 0.625 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.26 |