Gates® hydraulic flange adapters rated to 6000 psi for replacing bent tube assemblies with standard stock couplings.
Part # | G62650-1010 / 10FBSPPX-10MJ |
---|---|
Product # | 725315275 |
Description | G62650-1010 10FBSPPX-10MJ |
UPC | 072053167658 |
End 1 Type | FBSPPX |
End 2 Type | MJ |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.27 |