Gates® hydraulic flange adapters rated to 6000 psi for replacing bent tube assemblies with standard stock couplings.
Part # | G64793-0015 / 15FDL-CAP |
---|---|
Product # | 725364465 |
Description | G64793-0015 15FDL-CAP |
UPC | 072053793406 |
End 1 Type | FDL |
End 2 Type | Cap |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.15 |