The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

40MSA

Product # 73045307

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 40MSA  /  40MSA
    Product # 73045307
    Description 40MSA
    UPC 770075256250
    T1 Thread 2 1/2 in
  • Specifications
    A (mm) 72
    L Length (mm) 80
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3