View All Press-Lok Adapters

6-6-6FSAY

Product # 73045030

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6-6-6FSAY  /  666FSAY
    Product # 73045030
    Description 6-6-6FSAY
    UPC 770075408017
  • Specifications
    A (mm) 62
    L Length (mm) 83
    Reference Coupling (in) 3/8 - 3/8 - 3/8
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.82