View All Press-Lok Adapters

6MSA-8FSAX90

Product # 73045335

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6MSA-8FSAX90  /  6MSA8FSAX90
    Product # 73045335
    Description 6MSA-8FSAX90
    UPC 072053953626
    T1 Thread 3/8 in
    T2 Thread 1/2 in
  • Specifications
    A (mm) 35
    B (mm) 50
    L Length (mm) 50
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 150
    Weight (lbs.) 0.675