View All Press-Lok Adapters

8MSA-6FSAX

Product # 73045330

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8MSA-6FSAX  /  8MSA6FSAX
    Product # 73045330
    Description 8MSA-6FSAX
    UPC 072053953572
    T1 Thread 1/2 in
    T2 Thread 3/8 in
  • Specifications
    A (mm) 32
    L Length (mm) 65
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.36